Tube clamps, swivel, Aluminium (K0489) (K0489.520)

Tube clamps, swivel, Aluminium (K0489) K0489.520

Product Details:

Manufacturer part number: K0489.520

Brand: KIPP

Price: 37.42

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 20.1 mm

B=Internal diameter: 20.1 mm

C: 45 mm

D: 40 mm

E: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0489.520

Part Number
K0489.520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

37.42 €

1 4 Days 20.120.145404073146733351M8x350.4215

Loading...

  1. 1

Basic information

Main material Aluminium Version 1 2-way hinge Version 2 for round tubes
Item Tube Clamp Component material Steel Surface finish body tumbled
Surface finish component galvanized Product type without toothing RoHS true

This page is Tube clamps, swivel, Aluminium (K0489), part number K0489.520.
You can find the detail information about specifications and dimensions on part number K0489.520.

Variation of this product

Part Number
K0489.514
K0489.516
K0489.518
K0489.525
K0489.530
K0489.540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

27.82 €

1 4 Days 14.114.1252629.44488442137.5M6x180.1196

27.82 €

1 4 Days 16.116.1252629.44488442137.5M6x180.1170

27.82 €

1 4 Days 18.118.1252629.44488442137.5M6x180.1071

37.42 €

1 4 Days 25.125.145404073146733351M8x350.3754

37.42 €

1 4 Days 30.130.145404073146733351M8x350.3044

52.60 €

1 4 Days 40.1540.156056561002001004870M10x500.8451

Tech Support