Tube clamps, swivel base, Plastic (K0490) (K0490.18)

Tube clamps, swivel base, Plastic (K0490) K0490.18

Product Details:

Manufacturer part number: K0490.18

Brand: KIPP

Price: 3.06

Delivery time: 4 Days


Technical Data:

N: 5 mm

A=Internal diameter: 18 mm

B: 5.3 (2x) mm

C: 30 mm

D: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0490.18

Part Number
K0490.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
N
(mm)
A=Internal diameter
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G=Width
(mm)
H
(mm)
K
(mm)
L
(mm)
O
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

3.06 €

1 4 Days 5185.3 (2x)302526.5405020-65352134M6x180.0461

Loading...

  1. 1

Basic information

Main material Thermoplastic Version 1 with swivel foot Version 2 for round tubes
Item Tube Clamp Component material Steel Surface finish component galvanized
Product type without toothing RoHS true

This page is Tube clamps, swivel base, Plastic (K0490), part number K0490.18.
You can find the detail information about specifications and dimensions on part number K0490.18.

Variation of this product

Part Number
K0490.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
N
(mm)
A=Internal diameter
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G=Width
(mm)
H
(mm)
K
(mm)
L
(mm)
O
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

7.84 €

1 4 Days 7.5306.5 (4x)454041.5607532.560100.57528.552.5M8x250.1503

Tech Support