Reducing bushes for round tubes (K0492) (K0492.01816)

Reducing bushes for round tubes (K0492) K0492.01816

Product Details:

Manufacturer part number: K0492.01816

Brand: KIPP

Price: 1.04

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 16.25 mm

B=Outside diameter: 18 mm

C: 2.5 mm

D: 11.9 mm

E: 2.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0492.01816

Part Number
K0492.01816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B=Outside diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
Weight
(kg)

1.04 €

1 4 Days 16.25182.511.92.4300.0020

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Suitable for 29000 / 29004 / 29006 / 290
Version 2 for round tubes Item Reducing Bush RoHS true

This page is Reducing bushes for round tubes (K0492), part number K0492.01816.
You can find the detail information about specifications and dimensions on part number K0492.01816.

Variation of this product

Part Number
K0492.01812
K0492.01814
K0492.01815
K0492.03020
K0492.03025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B=Outside diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
Weight
(kg)

1.04 €

1 4 Days 12.25182.511.92.4300.0052

1.04 €

1 4 Days 14.25182.511.92.4300.0037

1.04 €

1 4 Days 15.25182.511.92.4300.0028

1.54 €

1 4 Days 20.25303.518.93.4450.0139

1.54 €

1 4 Days 25.25303.518.93.4450.0098

Tech Support