Tube end plugs, Plastic for round and square tubes, Form C, rectangular (K0494) (K0494.200803055)

Tube end plugs, Plastic for round and square tubes, Form C, rectangular (K0494) K0494.200803055

Product Details:

Manufacturer part number: K0494.200803055

Brand: KIPP

Price: 4.52

Delivery time: 4 Days


Technical Data:

Suitable for: 100x80x3-5.5

A: 100 mm

B: 80 mm

H=Height: 6 mm

L=Length: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0494.200803055

Part Number
K0494.200803055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for A
(mm)
B
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)

4.52 €

1 4 Days 100x80x3-5.5100806240.0330

Loading...

  1. 1

Basic information

Main material Polythene Main colour black Version 2 for square tubes
Item Sealing Plug Form C Form definition rectangular
PL Edelstahl false RoHS true

This page is Tube end plugs, Plastic for round and square tubes, Form C, rectangular (K0494), part number K0494.200803055.
You can find the detail information about specifications and dimensions on part number K0494.200803055.

Variation of this product

Part Number
K0494.200401535
K0494.200501545
K0494.200602545
K0494.220100820
K0494.220151020
K0494.225100820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for A
(mm)
B
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)

1.27 €

1 4 Days 100x40x1.5-3.510040514.50.0200

2.13 €

1 4 Days 100x50x1.5-4.5100505240.0290

1.61 €

1 4 Days 100x60x2.5-4.510060624.50.0310

0.18 €

1 4 Days 20x10x0.8-22010311.50.0011

0.21 €

1 4 Days 20x15x1-22015511.50.0015

0.23 €

1 4 Days 25x10x0.8-22510311.50.0020

Tech Support