Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush (K1874) (K1874.030X2000)

Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush (K1874) K1874.030X2000

Product Details:

Manufacturer part number: K1874.030X2000

Brand: KIPP

Price: 10.91

Delivery time: 4 Days


Technical Data:

Version 2: 3-pin

D1: 4.1 mm

P=Cable length: 2000 mm

No. of conductors x conductor cross-section: 3 x 0.25 mm²

Number of bend cycles max.: 10,000,000 (25 °C)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1874.030X2000

Part Number
K1874.030X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D1
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius fixed Halogen-free L
(mm)
Conductive resistance (20 °C)
(Ω/km)
Component material Test voltage
(V)
Temperature range cable moving Temperature range cable fixed Weight
(kg)

10.91 €

1 4 Days 3-pin4.120003 x 0.25 mm²10,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1yes2579Polyurethane2500 AC-25 °C - +80 °C-40 °C - +80 °C0.0600

Loading...

  1. 1

Basic information

Main material Plastic Main colour black Form B
Version 1 with screw connection Item Connector Cable bend radius moving ≥ 10 x D1
EMC capability unshielded Component colour black Form definition angled bush
Nominal voltage(V) 300 AC Safety rating IP65/IP67 PL Edelstahl false

This page is Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush (K1874), part number K1874.030X2000.
You can find the detail information about specifications and dimensions on part number K1874.030X2000.

Variation of this product

Part Number
K1874.030X5000
K1874.031X3000
K1874.031X5000
K1874.032X3000
K1874.032X5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 D1
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius fixed Halogen-free L
(mm)
Conductive resistance (20 °C)
(Ω/km)
Component material Test voltage
(V)
Temperature range cable moving Temperature range cable fixed Weight
(kg)

16.12 €

1 4 Days 3-pin4.150003 x 0.25 mm²10,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1yes2579Polyurethane2500 AC-25 °C - +80 °C-40 °C - +80 °C0.1300

10.63 €

1 4 Days 4-pin4.830004 x 0.25 mm²2,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1no2579PVC2000 AC-5 °C - +80 °C-30 °C - +80 °C0.0760

12.26 €

1 4 Days 4-pin4.850004 x 0.25 mm²2,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1no2579PVC2000 AC-5 °C - +80 °C-30 °C - +80 °C0.1820

35.93 €

1 4 Days 8-pin5.530008 x 0.14 mm²2,000,000 (25 °C)8001.530 AC / 30 DC≥ 6 x D1no2478Polyurethane3000 AC-15 °C - +80 °C-30 °C - +80 °C0.1139

45.62 €

1 4 Days 8-pin5.550008 x 0.14 mm²2,000,000 (25 °C)8001.530 AC / 30 DC≥ 6 x D1no2478Polyurethane3000 AC-15 °C - +80 °C-30 °C - +80 °C0.1790

Tech Support