Manufacturer part number: K1898.0538212111
Brand: KIPP
Price: 16.18 €
Delivery time: 4 Days
Main colour: chromed
Weight: 0.2010 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1898.0538212111
B=Width(mm) | 60 | Main material | Zinc | Form | A |
---|---|---|---|---|---|
A=Length(mm) | 76 | B1(mm) | 34 | D1(mm) | 6.5 |
H(mm) | 15 | Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 21 |
A2=Hole spacing right(mm) | 21 | A3=Wing length left(mm) | 38 | A4=Wing length right(mm) | 38 |
Version 1 | adjustable | Item | Hinge | F1(N) | 3650 |
F2(N) | 2000 | Form definition | horizontal/vertical | Component material | Stainless steel |
Opening angle | 270° | Product type | Hinge | S=Thickness(mm) | 8 |
Travel path L max.(mm) | 4 | PL Edelstahl | false | RoHS | true |
This page is Hinges die-cast Zinc, adjustable, Form A (K1898), part number K1898.0538212111.
You can find the detail information about specifications and dimensions on part number K1898.0538212111.
Part Number |
---|
K1898.0538212112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight (kg) |
---|---|---|---|---|---|---|
14.09 € | 1 | 4 Days | black | 0.2040 |