Hinges die-cast Zinc, Form A (K1897) (K1897.0504004011)

Hinges die-cast Zinc, Form A (K1897) K1897.0504004011

Product Details:

Manufacturer part number: K1897.0504004011

Brand: KIPP

Price: 6.54

Delivery time: 4 Days


Technical Data:

B=Width: 40 mm

Main colour: chromed

A=Length: 40 mm

B1: 25 mm

D1: 5.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1897.0504004011

Part Number
K1897.0504004011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Main colour A=Length
(mm)
B1
(mm)
D1
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
A5
(mm)
A6
(mm)
F1
(N)
F2
(N)
Opening angle S=Thickness
(mm)
Weight
(kg)

6.54 €

1 4 Days 40chromed40255.3912.512.52020--36502000180°50.0440

Loading...

  1. 1

Basic information

Main material Zinc Form A Kind of fastening fastening holes
Item Hinge Component material Stainless steel Product type Hinge
PL Edelstahl false RoHS true

This page is Hinges die-cast Zinc, Form A (K1897), part number K1897.0504004011.
You can find the detail information about specifications and dimensions on part number K1897.0504004011.

Variation of this product

Part Number
K1897.0504004021
K1897.0605005011
K1897.0605005021
K1897.0606305011
K1897.0606305021
K1897.0607605011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
Main colour A=Length
(mm)
B1
(mm)
D1
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
A5
(mm)
A6
(mm)
F1
(N)
F2
(N)
Opening angle S=Thickness
(mm)
Weight
(kg)

4.99 €

1 4 Days 40black40255.3912.512.52020--36502000180°50.0459

8.41 €

1 4 Days 50chromed50306.311.515152525--36502000180°60.0890

5.88 €

1 4 Days 50black50306.311.515152525--36502000180°60.0885

8.28 €

1 4 Days 50chromed63306.511.515282538--4400850270°60.1075

6.62 €

1 4 Days 50black63306.511.515282538--4400850270°60.1062

7.49 €

1 4 Days 50chromed76306.511.528283838--3650900270°60.1264

Tech Support