Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1897.0607606022
B=Width(mm) | 60 | Main material | Zinc | Form | B |
---|---|---|---|---|---|
A=Length(mm) | 76 | B1(mm) | 36 | D1(mm) | 6.5 |
H(mm) | 15 | Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 28 |
A2=Hole spacing right(mm) | 28 | A3=Wing length left(mm) | 38 | A4=Wing length right(mm) | 38 |
A5(mm) | 18 | A6(mm) | 18 | Item | Hinge |
F1(N) | 4500 | F2(N) | 4500 | Component material | Stainless steel |
Opening angle | 270° | Product type | Hinge | S=Thickness(mm) | 8 |
PL Edelstahl | false | RoHS | true |
This page is Hinges die-cast Zinc, Form B (K1897), part number K1897.0607606022.
You can find the detail information about specifications and dimensions on part number K1897.0607606022.
Part Number |
---|
K1897.0607606012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight (kg) |
---|---|---|---|---|---|---|
11.71 € | 1 | 4 Days | chromed | 0.1966 |