Hinges die-cast Zinc with fastening screws (K1899) (K1899.062515151)

Hinges die-cast Zinc with fastening screws (K1899) K1899.062515151

Product Details:

Manufacturer part number: K1899.062515151

Brand: KIPP

Price: 12.55

Delivery time: 4 Days


Technical Data:

B=Width: 50 mm

Main colour: chromed

A=Length: 50 mm

B1: 30 mm

D1: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1899.062515151

Part Number
K1899.062515151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Main colour A=Length
(mm)
B1
(mm)
D1
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
L
(mm)
Opening angle S=Thickness
(mm)
Weight
(kg)

12.55 €

1 4 Days 50chromed5030M611.5151525253650200012180°60.1020

Loading...

  1. 1

Basic information

Main material Zinc Kind of fastening fastening screws Item Hinge
Component material Stainless steel Product type Hinge PL Edelstahl false
RoHS true

This page is Hinges die-cast Zinc with fastening screws (K1899), part number K1899.062515151.
You can find the detail information about specifications and dimensions on part number K1899.062515151.

Variation of this product

Part Number
K1899.052012121
K1899.052012122
K1899.062515152
K1899.062528151
K1899.062528152
K1899.063828281
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
Main colour A=Length
(mm)
B1
(mm)
D1
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
L
(mm)
Opening angle S=Thickness
(mm)
Weight
(kg)

10.34 €

1 4 Days 40chromed4025M5912.512.520203650200012180°50.0590

8.61 €

1 4 Days 40black4025M5912.512.520203650200012180°50.0553

9.28 €

1 4 Days 50black5030M611.5151525253650200012180°60.1065

11.63 €

1 4 Days 50chromed6330M611.515282538445085012270°60.1190

11.73 €

1 4 Days 50black6330M611.515282538445085012270°60.1190

13.25 €

1 4 Days 50chromed7630M611.528283838365090012270°60.1450

Tech Support