Linear actuator connector clamps, Stainless Steel cross (K0496) (K0496.13030)

Linear actuator connector clamps, Stainless Steel cross (K0496) K0496.13030

Product Details:

Manufacturer part number: K0496.13030

Brand: KIPP

Price: 101.10

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 30 mm

B: 92 mm

C: 32.4 mm

M: 33 mm

Type=Internal diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0496.13030

Part Number
K0496.13030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
M
(mm)
Type=Internal diameter
(mm)
V1
(mm)
V2
(mm)
Weight
(kg)

101.10 €

1 4 Days 309232.43330M8x30M8x300.3140

Loading...

  1. 1

Basic information

Main material Stainless steel Version 1 4-way flat Version 2 for linear actuator
Item Tube Clamp Form B Surface finish body electropolished
Steel code 1.4308 RoHS true

This page is Linear actuator connector clamps, Stainless Steel cross (K0496), part number K0496.13030.
You can find the detail information about specifications and dimensions on part number K0496.13030.

Variation of this product

Part Number
K0496.14040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
M
(mm)
Type=Internal diameter
(mm)
V1
(mm)
V2
(mm)
Weight
(kg)

134.56 €

1 4 Days 40118404240M10x35M10x350.5857

Tech Support