Linear actuator connector clamps, Stainless Steel flange (K0498) (K0498.140)

Linear actuator connector clamps, Stainless Steel flange (K0498) K0498.140

Product Details:

Manufacturer part number: K0498.140

Brand: KIPP

Price: 157.50

Delivery time: 4 Days


Technical Data:

A: 80 mm

B: 80 mm

C: 80 mm

D: 9 mm

M1: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0498.140

Part Number
K0498.140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
M1
(mm)
M3
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

157.50 €

1 4 Days 8080809426040M10x350.8055

Loading...

  1. 1

Basic information

Main material Stainless steel Version 1 with flange Version 2 for linear actuator
Item Tube Clamp Form A M2(mm) 60
Surface finish body electropolished Steel code 1.4308 RoHS true

This page is Linear actuator connector clamps, Stainless Steel flange (K0498), part number K0498.140.
You can find the detail information about specifications and dimensions on part number K0498.140.

Variation of this product

Part Number
K0498.130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
M1
(mm)
M3
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

102.98 €

1 4 Days 5559787304030M8x300.3530

Tech Support