Linear actuator connector clamps, flange (K0498) (K0498.40)

Linear actuator connector clamps, flange (K0498) K0498.40

Product Details:

Manufacturer part number: K0498.40

Brand: KIPP

Price: 38.97

Delivery time: 4 Days


Technical Data:

A: 80 mm

B: 87 mm

C: 105 mm

D: 8.5 (4x) mm

Form: B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0498.40

Part Number
K0498.40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
Form M1
(mm)
M2
(mm)
M3
(mm)
M4
(mm)
M5
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

38.97 €

1 4 Days 80871058.5 (4x)B425282608040M10x300.4420

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Version 1 with flange
Version 2 for linear actuator Item Tube Clamp Component material Steel
Surface finish body powder-coated Surface finish component galvanized RoHS true

This page is Linear actuator connector clamps, flange (K0498), part number K0498.40.
You can find the detail information about specifications and dimensions on part number K0498.40.

Variation of this product

Part Number
K0498.18
K0498.30
K0498.50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
Form M1
(mm)
M2
(mm)
M3
(mm)
M4
(mm)
M5
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

20.45 €

1 4 Days 3742.5505.5 (2x)A18-40--18M6x160.0620

23.40 €

1 4 Days 5563786.5 (2x)A30-60-5330M8x250.1635

39.94 €

1 4 Days 9210013010.5 (4x)B5060100629850M10x350.6788

Tech Support