Linear actuator connector clamps, base (K0499) (K0499.30)

Linear actuator connector clamps, base (K0499) K0499.30

Product Details:

Manufacturer part number: K0499.30

Brand: KIPP

Price: 19.90

Delivery time: 4 Days


Technical Data:

B=Length: 60 mm

C=Width: 60 mm

D: 6.5 mm

L=Height: 50 mm

Hole arrangement: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0499.30

Part Number
K0499.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Length
(mm)
C=Width
(mm)
D
(mm)
L=Height
(mm)
Hole arrangement M1
(mm)
M2
(mm)
M3
(mm)
M4
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

19.90 €

1 4 Days 60606.55024042424530M8x250.1503

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Version 1 with foot
Version 2 for linear actuator Item Tube Clamp Component material Steel
Surface finish body powder-coated Surface finish component galvanized RoHS true

This page is Linear actuator connector clamps, base (K0499), part number K0499.30.
You can find the detail information about specifications and dimensions on part number K0499.30.

Variation of this product

Part Number
K0499.18
K0499.40
K0499.50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Length
(mm)
C=Width
(mm)
D
(mm)
L=Height
(mm)
Hole arrangement M1
(mm)
M2
(mm)
M3
(mm)
M4
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

23.40 €

1 4 Days 42425.53712828303018M6x200.0522

34.09 €

1 4 Days 90908.57016060646440M10x300.4040

37.87 €

1 4 Days 10510510.58517474808050M10x350.6660

Tech Support