Collets for external or internal clamping (K0502) (K0502.216030)

Collets for external or internal clamping (K0502) K0502.216030

Product Details:

Manufacturer part number: K0502.216030

Brand: KIPP

Price: 332.35

Delivery time: 4 Days


Technical Data:

Main colour: -

Version: Internal clamping

Version 2: for internal clamping

Weight: 1.548 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0502.216030

Part Number
K0502.216030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version Version 2 Weight
(kg)

332.35 €

1 4 Days -Internal clampingfor internal clamping1.548

Loading...

  1. 1

Basic information

Main material high-strength aluminium Item Collet Surface finish body anodised
Milling depth min. / max. 1-20 Clamping range min. - max. Ø 30 - Ø 140 Workpiece weight max.(kg) 25
RoHS true

This page is Collets for external or internal clamping (K0502), part number K0502.216030.
You can find the detail information about specifications and dimensions on part number K0502.216030.

Variation of this product

Part Number
K0502.116030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version Version 2 Weight
(kg)

327.75 €

1 4 Days redExternal clampingfor external clamping1.536

Tech Support