Traction cone for internal clamping collet (K1185) (K1185.1035)

Traction cone for internal clamping collet (K1185) K1185.1035

Product Details:

Manufacturer part number: K1185.1035

Brand: KIPP

Price: 35.82

Delivery time: 4 Days


Technical Data:

D2: 27 mm

D=Thread: M10

L: 35 mm

SW=Key width: 8 mm

L1=Thread length: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1185.1035

Part Number
K1185.1035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D=Thread L
(mm)
SW=Key width
(mm)
L1=Thread length
(mm)
D1=Pin diameter
(mm)
Weight
(kg)

35.82 €

1 4 Days 27M1035811160.0817

Loading...

  1. 1

Basic information

Main material steel Item Tension Cone Surface finish body nickel-plated
Version 1 for collet Version 2 for internal clamping RoHS true

This page is Traction cone for internal clamping collet (K1185), part number K1185.1035.
You can find the detail information about specifications and dimensions on part number K1185.1035.

Variation of this product

Part Number
K1185.0829
K1185.1041
K1185.1247
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2
(mm)
D=Thread L
(mm)
SW=Key width
(mm)
L1=Thread length
(mm)
D1=Pin diameter
(mm)
Weight
(kg)

34.51 €

1 4 Days 22.5M82961013.20.0479

38.50 €

1 4 Days 29M1041813160.1003

39.79 €

1 4 Days 33M12471014180.1466

Tech Support