Adapter for collets (K1183) (K1183.090)

Adapter for collets (K1183) K1183.090

Product Details:

Manufacturer part number: K1183.090

Brand: KIPP

Price: 769.35

Delivery time: 4 Days


Technical Data:

D1: 42 mm

D4: M8x1.25 mm

H1: 14 mm

SW: 8 mm

Tightening torque max.: 25 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1183.090

Part Number
K1183.090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D4
(mm)
H1
(mm)
SW
(mm)
Tightening torque max.
(Nm)
D3 T
(mm)
D5
(mm)
H=Height
(mm)
for Screws D=Outside diameter
(mm)
D2=Thread A
(mm)
T1
(mm)
T2
(mm)
F2=max. Internal clamping
(kN)
F1=max. Outer clamping
(kN)
Weight
(kg)

769.35 €

1 4 Days 42M8x1.25148256010840M890M1030815771.757

Loading...

  1. 1

Basic information

Main material steel Item Holder Surface finish body nickel-plated
Version 1 for collet RoHS true

This page is Adapter for collets (K1183), part number K1183.090.
You can find the detail information about specifications and dimensions on part number K1183.090.

Variation of this product

Part Number
K1183.065
K1183.120
K1183.160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
D4
(mm)
H1
(mm)
SW
(mm)
Tightening torque max.
(Nm)
D3 T
(mm)
D5
(mm)
H=Height
(mm)
for Screws D=Outside diameter
(mm)
D2=Thread A
(mm)
T1
(mm)
T2
(mm)
F2=max. Internal clamping
(kN)
F1=max. Outer clamping
(kN)
Weight
(kg)

690.00 €

1 4 Days 28M6x112815428635M665M8226134.54.50.8373

862.50 €

1 4 Days 55M10x1.518104080121045M10120M1043111910103.56

1,008.55 €

1 4 Days 63M12x1.75241040110141250M12160M1260132510127.34

Tech Support