Manufacturer part number: K1184.2065
Brand: KIPP
Price: 225.57 €
Delivery time: 4 Days
D1: 22.5 mm
H1: 25 mm
H=Height: 28.5 mm
H2: 10 mm
D=Outside diameter: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1184.2065
Main material | high-strength aluminium | Item | Collet | Surface finish body | natural anodised |
---|---|---|---|---|---|
Version 1 | for internal clamping | RoHS | true |
This page is Collets for internal clamping (K1184), part number K1184.2065.
You can find the detail information about specifications and dimensions on part number K1184.2065.
Configure
Basic Attributes
Type
D1(mm)
H1(mm)
H=Height(mm)
H2(mm)
D=Outside diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1184.2090 |
K1184.2120 |
K1184.2160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | H1 (mm) | H=Height (mm) | H2 (mm) | D=Outside diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
291.33 € | 1 | 4 Days | 27 | 30 | 34.5 | 15 | 90 | 0.4534 | ||
371.45 € | 1 | 4 Days | 29 | 35 | 40.5 | 20 | 120 | 0.8936 | ||
543.95 € | 1 | 4 Days | 33 | 40 | 46.5 | 25 | 160 | 1.897 |