Mandrel collets for small bores, Form B (K1293) (K1293.206080)

Mandrel collets for small bores, Form B (K1293) K1293.206080

Product Details:

Manufacturer part number: K1293.206080

Brand: KIPP

Price: 29.49

Delivery time: 4 Days


Technical Data:

D=Diameter min.: 6 mm

D1: 12 mm

D2: 8 mm

H: 10 mm

H1: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1293.206080

Part Number
K1293.206080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
Tightening torque max.
(Nm)
SW2
(mm)
D3 D=Diameter max.
(mm)
L
(mm)
T
(mm)
L1
(mm)
SW1
(mm)
Clamping force max.
(kN)
Weight
(kg)
RoHS

29.49 €

1 4 Days 6128102.52.42.5M889.82.56100.340.009true

Loading...

  1. 1

Basic information

Main material stainless steel Item Mandrel Collet Surface finish body bright
Form B Steel code 1.4305 PL Edelstahl true

This page is Mandrel collets for small bores, Form B (K1293), part number K1293.206080.
You can find the detail information about specifications and dimensions on part number K1293.206080.

Variation of this product

Part Number
K1293.204050
K1293.205060
K1293.208100
K1293.210120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
Tightening torque max.
(Nm)
SW2
(mm)
D3 D=Diameter max.
(mm)
L
(mm)
T
(mm)
L1
(mm)
SW1
(mm)
Clamping force max.
(kN)
Weight
(kg)
RoHS

29.13 €

1 4 Days 41086.52.50.92M859.82680.150.005-

29.13 €

1 4 Days 512882.50.92M869.826100.190.007-

30.33 €

1 4 Days 81281234.43M81011.838100.620.015true

31.51 €

1 4 Days 1014101538.14M101211.848100.80.018true

Tech Support