Round tubes (29050) (29050-0140X500)

Round tubes (29050) 29050-0140X500

Product Details:

Manufacturer part number: 29050-0140X500

Brand: NORELEM

Price: 25.21

Delivery time: 4 Days


Technical Data:

Outer Dia. D: 40 ±0.15 Ø

Inner Dia. d: 32 Ø

Main material: Steel

Steel code: 1.0037

Surface finish body: passivated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29050-0140X500

Part Number
29050-0140X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Main material Steel code Surface finish body L=Length
(mm)
Description Weight in kg (ERP)
(kg)

25.21 €

1 4 Days 40 ±0.1532Steel1.0037passivated500Ø40 x 41.7790

Loading...

  1. 1

Basic information

L max.(mm) 5000 Item Round Tube RoHS yes

This page is Round tubes (29050), part number 29050-0140X500.
You can find the detail information about specifications and dimensions on part number 29050-0140X500.

Variation of this product

Part Number
29050-0114X1000
29050-0114X2000
29050-0114X500
29050-0150X1000
29050-0150X2000
29050-0150X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Main material Steel code Surface finish body L=Length
(mm)
Description Weight in kg (ERP)
(kg)

21.28 €

1 4 Days 14 ±0.111steel1.0037passivated1000Ø14 x 1.50.4472

42.61 €

1 4 Days 14 ±0.111steel1.0037passivated2000Ø14 x 1.50.9400

10.63 €

1 4 Days 14 ±0.111steel1.0037passivated500Ø14 x 1.50.2312

68.16 €

1 4 Days 50 ±0.242steel1.0037passivated1000Ø50 x 44.5500

136.43 €

1 4 Days 50 ±0.242steel1.0037passivated2000Ø50 x 49.2400

34.29 €

1 4 Days 50 ±0.242steel1.0037passivated500Ø50 x 42.2750

Tech Support