Nuts for T-slots DIN 508 enhanced (07060) (07060-06)

Nuts for T-slots DIN 508 enhanced (07060) 07060-06

Product Details:

Manufacturer part number: 07060-06

Brand: NORELEM

Price: 1.66

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 10

Surface finish body: tempered

Main colour: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07060-06

Part Number
07060-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Main colour Component material Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

1.66 €

1 4 Days Steel-10temperedblack-8137.6M610613

Loading...

  1. 1

This page is Nuts for T-slots DIN 508 enhanced (07060), part number 07060-06.
You can find the detail information about specifications and dimensions on part number 07060-06.

Variation of this product

Part Number
07060-05
07060-061
07060-08
07060-081
07060-082
07060-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Main colour Component material Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

1.59 €

1 4 Days Steel-10temperedblack-6105.6M58410

2.17 €

1 4 Days Steel-10temperedblack-10159.6M612615

1.75 €

1 4 Days Steel-10temperedblack-10159.6M812615

2.35 €

1 4 Days Steel-10temperedblack-121811.6M814718

2.77 €

1 4 Days Steel-10temperedblack-142213.6M816822

1.95 €

1 4 Days Steel-10temperedblack-121811.6M1014718

Tech Support