Nuts for T-slots rhombic form (07080) (07080-105)

Nuts for T-slots rhombic form (07080) 07080-105

Product Details:

Manufacturer part number: 07080-105

Brand: NORELEM

Price: 3.09

Delivery time: 4 Days


Technical Data:

Slot width: 6 mm

B=Width: 10 mm

B1: 5.6 mm

D=thread: M5 mm

H=Height: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07080-105

Part Number
07080-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)

3.09 €

1 4 Days 6105.6M584

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised

This page is Nuts for T-slots rhombic form (07080), part number 07080-105.
You can find the detail information about specifications and dimensions on part number 07080-105.

Variation of this product

Part Number
07080-106
07080-108
07080-110
07080-112
07080-114
07080-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)

4.32 €

1 4 Days 8137.6M6106

4.75 €

1 4 Days 10159.7M8126

5.37 €

1 4 Days 121811.7M10147

5.71 €

1 4 Days 142213.7M12168

9.33 €

1 4 Days 162515.7M14189

9.41 €

1 4 Days 182817.7M162010

Tech Support