Manufacturer part number: 07077-0804
Brand: NORELEM
Price: 0.97 €
Delivery time: 4 Days
Slot width: 8 mm
B=Width: 11.6 mm
B1: 7.9 mm
D=thread: M4 mm
H=Height: 4.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07077-0804
Main material | Steel | Surface finish body | galvanised |
---|
This page is Slot nuts twist-in Type B (07077), part number 07077-0804.
You can find the detail information about specifications and dimensions on part number 07077-0804.
Part Number |
---|
07077-0805 |
07077-0806 |
07077-0808 |
07077-1004 |
07077-1005 |
07077-1006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | H=Height (mm) | H2 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | 4 Days | 8 | 11.6 | 7.9 | M5 | 4.6 | 1 | 16 | ||
0.97 € | 1 | 4 Days | 8 | 11.6 | 7.9 | M6 | 4.6 | 1 | 16 | ||
0.97 € | 1 | 4 Days | 8 | 11.6 | 7.9 | M8 | 4.6 | 1 | 16 | ||
0.79 € | 1 | 4 Days | 10 | 14 | 9.9 | M4 | 5.2 | 1.5 | 19 | ||
0.79 € | 1 | 4 Days | 10 | 14 | 9.9 | M5 | 5.2 | 1.5 | 19 | ||
0.79 € | 1 | 4 Days | 10 | 14 | 9.9 | M6 | 5.2 | 1.5 | 19 |