Manufacturer part number: 07090-0804015
Brand: NORELEM
Price: 0.92 €
Delivery time: 4 Days
Type: B
Slot width: 8 mm
B: 7.7 mm
D=thread: M4 mm
H=Height: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07090-0804015
Main material | Steel | Surface finish body | galvanised |
---|
This page is T-nuts (07090), part number 07090-0804015.
You can find the detail information about specifications and dimensions on part number 07090-0804015.
Configure
Part Number |
---|
07090-0805015 |
07090-0806015 |
07090-1004030 |
07090-1005017 |
07090-1005030 |
07090-1006017 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Slot width (mm) | B (mm) | D=thread (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L1 (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 1 | 4 Days | B | 8 | 7.7 | M5 | 6 | 4.5 | 1.5 | 16 | 7.7 | ||
0.92 € | 1 | 4 Days | B | 8 | 7.7 | M6 | 6 | 4.5 | 1.5 | 16 | 7.7 | ||
0.92 € | 1 | 4 Days | B | 10 | 9.7 | M4 | 8.8 | 5.8 | 3 | 19 | 9.7 | ||
0.92 € | 1 | 4 Days | - | 10 | 9.7 | M5 | 7.3 | 5.8 | 1.5 | 19 | 9.7 | ||
0.92 € | 1 | 4 Days | B | 10 | 9.7 | M5 | 8.8 | 5.8 | 3 | 19 | 9.7 | ||
0.92 € | 1 | 4 Days | - | 10 | 9.7 | M6 | 7.3 | 5.8 | 1.5 | 19 | 9.7 |