Angle sets Type B (10252) (Part Numbers)

Angle sets Type B (10252)
· Suitable for reinforcing profile constructions

· Fastening element for any component

· Compatible with all conventional aluminium profiles

· Fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10252-083030
10252-083060
10252-104040
10252-104080
10252-104545
10252-104590
10252-108080
10252-109090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
N
(mm)
T
(mm)

4.86 €

1 4 Days 830x30229.5--232928-6.427302786

8.72 €

1 4 Days 830x6051112311444928-6.457615785.5

6.56 €

1 4 Days 1040x4029.520.5--29.536.538-93641.536105.5

13.79 €

1 4 Days 1040x8068203523596438-9768076108.5

6.56 €

1 4 Days 1045x453518.5--3544.542-94150.541109.5

13.79 €

1 4 Days 1045x90792239.523677243-9869086109.5

18.77 €

1 4 Days 1080x8068.520352058.565744097682.576108

18.77 €

1 4 Days 1090x9078.52139226775884598694.5861010

Loading...

  1. 1

Basic information

Main material Aluminium Type B

Tech Support