Angle elements T2 Type I (10261) (Part Numbers)

Angle elements T2 Type I (10261)
· For securing a profile at a 45° angle

· For producing struts or ties

· Compatible with all conventional aluminium profiles with 6 mm, 8 mm or 10 mm slot width

· Fastening with universal connector set and ISO 7380 round-head screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10261-063030

Part Number
10261-063030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version

14.57 €

1 4 Days 630x30

Loading...

  1. 1

Basic information

Main material Aluminium Type I

This page is Angle elements T2 Type I (10261), part number 10261-063030.
You can find the detail information about specifications and dimensions on part number 10261-063030.

Variation of this product

Part Number
10261-063060
10261-084040
10261-084080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
Version

19.00 €

1 4 Days 630x60

17.57 €

1 4 Days 840x40

27.56 €

1 4 Days 840x80

Tech Support