Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10265-0606 |
10265-0808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Slot width (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B=Width (mm) | D (mm) | D1=Thread | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.42 € | 1 | 4 Days | 6 | 15 | 6.3 | 3 | 5.7 | 24 | 7 | M6 | 27 | 27 | 13 | 40 | 5 | ||
14.67 € | 1 | 4 Days | 8 | 20 | 9 | 4 | 7.5 | 32 | 9 | M8 | 36 | 36 | 18 | 65 | 6 |
Loading...
Type | I | Form | B |
---|
Configure
Basic Attributes
Slot width(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B=Width(mm)
D(mm)
D1=Thread
H=Height(mm)
L=Length(mm)
L1(mm)
L2(mm)
T(mm)
Filter by standard shipping days
Optional Attributes