Joints with clamping levers (10270) (10270-1063030)

Joints with clamping levers (10270) 10270-1063030

Product Details:

Manufacturer part number: 10270-1063030

Brand: NORELEM

Price: 27.68

Delivery time: 4 Days


Technical Data:

Form: C

Type: I

Slot width: 6 mm

A: 22.5 mm

A1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10270-1063030

Part Number
10270-1063030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Type Slot width
(mm)
A
(mm)
A1
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

27.68 €

1 4 Days CI622.5-30316.445307

Loading...

  1. 1

Basic information

Main material Zinc Component material Zinc Component colour Black

This page is Joints with clamping levers (10270), part number 10270-1063030.
You can find the detail information about specifications and dimensions on part number 10270-1063030.

Variation of this product

Part Number
10270-1084040
10270-1104545
10270-2084080
10270-2104590
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Type Slot width
(mm)
A
(mm)
A1
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

28.91 €

1 4 Days CI830-40318.460409

31.67 €

1 4 Days CB1030-4542.58.560458

61.99 €

1 4 Days DI8504040318.4100809

63.23 €

1 4 Days DB1050454542.58.5100909

Tech Support