Square tubes (29050)

Square tubes (29050)
· Manufacturing tolerances are individually matched to the pipe clamping system

· Material: steel or aluminium

· On request: various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29050-4120X1000
29050-4120X2000
29050-4120X500
29050-4125X1000
29050-4125X2000
29050-4125X500
29050-4130X1000
29050-4130X2000
29050-4130X500
29050-4140X1000
29050-4140X2000
29050-4140X500
29050-4210X1000
29050-4210X2000
29050-4210X500
29050-4220X1000
29050-4220X2000
29050-4220X500
29050-4230X1000
29050-4230X2000
29050-4230X500
29050-4240X1000
29050-4240X2000
29050-4240X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Description D2
(mm)
L=Length
(mm)
D1=Outside diameter
(mm)
Surface finish body Steel code Weight in kg (ERP)
(kg)

18.30 €

1 4 Days steel20 x 20 x 118100020 ±0.3passivated1.00370.5500

36.51 €

1 4 Days steel20 x 20 x 118200020 ±0.3passivated1.00371.7000

9.14 €

1 4 Days steel20 x 20 x 11850020 ±0.3passivated1.00370.2783

18.31 €

1 4 Days steel25 x 25 x 1.522100020 ±0.3passivated1.00371.1320

40.88 €

1 4 Days steel25 x 25 x 1.522200020 ±0.3passivated1.00372.2000

9.14 €

1 4 Days steel25 x 25 x 1.52250020 ±0.3passivated1.00370.5226

22.91 €

1 4 Days steel30 x 30 x 226100020 ±0.3passivated1.00371.6670

45.73 €

1 4 Days steel30 x 30 x 226200020 ±0.3passivated1.00373.2450

11.40 €

1 4 Days steel30 x 30 x 22650020 ±0.3passivated1.00370.8006

32.66 €

1 4 Days steel40 x 40 x 334100040 ±0.4passivated1.00373.2380

65.32 €

1 4 Days steel40 x 40 x 334200040 ±0.4passivated1.00376.4800

16.48 €

1 4 Days steel40 x 40 x 33450040 ±0.4passivated1.00371.7120

23.40 €

1 4 Days Aluminium10 x 10-100010*anodizedEN AW-60600.2716

46.81 €

1 4 Days Aluminium10 x 10-200010*anodizedEN AW-60600.0521

11.70 €

1 4 Days Aluminium10 x 10-50010*anodizedEN AW-60600.1330

14.77 €

1 4 Days Aluminium20 x 20 x 1.517100020 ±0.2anodizedEN AW-60600.2954

29.56 €

1 4 Days Aluminium20 x 20 x 1.517200020 ±0.2anodizedEN AW-60600.6000

7.42 €

1 4 Days Aluminium20 x 20 x 1.51750020 ±0.2anodizedEN AW-60600.1508

17.03 €

1 4 Days Aluminium30 x 30 x 226100030 ±0.2anodizedEN AW-60600.5778

33.98 €

1 4 Days Aluminium30 x 30 x 226200030 ±0.2anodizedEN AW-60601.2910

8.49 €

1 4 Days Aluminium30 x 30 x 22650030 ±0.2anodizedEN AW-60600.7858

36.64 €

1 4 Days Aluminium40 x 40 x 432100040 ±0.3anodizedEN AW-60601.5370

73.35 €

1 4 Days Aluminium40 x 40 x 432200040 ±0.3anodizedEN AW-60603.2200

18.35 €

1 4 Days Aluminium40 x 40 x 43250040 ±0.3anodizedEN AW-60600.7632

Loading...

  1. 1

Basic information

L max.(mm) 5000 Item Square Tube RoHS yes

Tech Support