Straps (10240) (10240-061)

Straps (10240) 10240-061

Product Details:

Manufacturer part number: 10240-061

Brand: NORELEM

Price: 3.13

Delivery time: 4 Days


Technical Data:

Type: I

Slot width: 6 mm

B=Width: 30 mm

L=Length: 60 mm

T=height: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10240-061

Part Number
10240-061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Slot width
(mm)
B=Width
(mm)
L=Length
(mm)
T=height
(mm)
A
(mm)
D (for screw)

3.13 €

1 4 Days I63060330M6

Loading...

  1. 1

Basic information

Material Steel

This page is Straps (10240), part number 10240-061.
You can find the detail information about specifications and dimensions on part number 10240-061.

Variation of this product

Part Number
10240-081
10240-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Slot width
(mm)
B=Width
(mm)
L=Length
(mm)
T=height
(mm)
A
(mm)
D (for screw)

3.13 €

1 4 Days B & I8/104080540M8

4.18 €

1 4 Days B8/104590545M8

Tech Support