End caps Type B and Type I (10300) (10300-08404011)

End caps Type B and Type I (10300) 10300-08404011

Product Details:

Manufacturer part number: 10300-08404011

Brand: NORELEM

Price: 0.59

Delivery time: 4 Days


Technical Data:

Type: I

Slot width: 8 mm

Profile: 40x40

B=Width: 40 mm

L=Length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10300-08404011

Part Number
10300-08404011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
H=Height
(mm)

0.59 €

1 4 Days I840x4040404

Loading...

  1. 1

Basic information

Material Plastic

This page is End caps Type B and Type I (10300), part number 10300-08404011.
You can find the detail information about specifications and dimensions on part number 10300-08404011.

Variation of this product

Part Number
10300-08164011
10300-08303021
10300-08306021
10300-08408011
10300-08808011
10300-10404021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
H=Height
(mm)

1.15 €

1 4 Days I816x4016404

0.83 €

1 4 Days B830x3030304

1.26 €

1 4 Days B830x6030604

0.87 €

1 4 Days I840x8040804

1.71 €

1 4 Days I880x8080804

0.57 €

1 4 Days B1040x4040404

Tech Support