Cover and adapter profiles Type B and Type I (10315) (10315-06120351)

Cover and adapter profiles Type B and Type I (10315) 10315-06120351

Product Details:

Manufacturer part number: 10315-06120351

Brand: NORELEM

Price: 5.23

Delivery time: 4 Days


Technical Data:

Main colour: black

Type: I

Version 2: type i

Slot width: 6 mm

B: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10315-06120351

Part Number
10315-06120351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Type Version 2 Slot width
(mm)
B
(mm)
B1
(mm)
B2
(mm)
H
(mm)
Panel element
(mm)

5.23 €

1 4 Days blackItype i6674.49.12.0 - 3.5

Loading...

  1. 1

Basic information

Main material Plastic L=Length(mm) 2000

This page is Cover and adapter profiles Type B and Type I (10315), part number 10315-06120351.
You can find the detail information about specifications and dimensions on part number 10315-06120351.

Variation of this product

Part Number
10315-06120350
10315-08120601
10315-08140600
10315-08140601
10315-10220601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Type Version 2 Slot width
(mm)
B
(mm)
B1
(mm)
B2
(mm)
H
(mm)
Panel element
(mm)

5.23 €

1 4 Days naturalItype i6674.49.12.0 - 3.5

8.45 €

1 4 Days blackItype i889.46.69.12.0 - 6.0

3.77 €

1 4 Days naturalItype i889.46.6114.0 - 6.0

4.13 €

1 4 Days blackItype i889.46.6114.0 - 6.0

5.64 €

1 4 Days blackBtype b1010--132.0 - 6.0

Tech Support