Manufacturer part number: 06960-10011
Brand: NORELEM
Price: 19.42 €
Delivery time: 4 Days
Main colour: black anodised
L=installed length: 100 mm
L1= length: 115 mm
Mounting cutout: 104 x 73
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06960-10011
Main material | Aluminium | Component material | Polyamide | Form | A |
---|---|---|---|---|---|
H=Height(mm) | 90 | T(mm) | 19.5 | Load capacity(N) | 500 |
This page is Pull handles recessed, Form A (06960), part number 06960-10011.
You can find the detail information about specifications and dimensions on part number 06960-10011.
Part Number |
---|
06960-10013 |
06960-11811 |
06960-11813 |
06960-16711 |
06960-16713 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | L=installed length (mm) | L1= length (mm) | Mounting cutout |
---|---|---|---|---|---|---|---|---|
17.88 € | 1 | 4 Days | natural anodised | 100 | 115 | 104 x 73 | ||
21.16 € | 1 | 4 Days | black anodised | 118 | 133 | 122 x 73 | ||
19.25 € | 1 | 4 Days | natural anodised | 118 | 133 | 122 x 73 | ||
26.52 € | 1 | 4 Days | black anodised | 167 | 182 | 171 x 73 | ||
23.67 € | 1 | 4 Days | natural anodised | 167 | 182 | 171 x 73 |