Manufacturer part number: K1912.084008X1000
Brand: KIPP
Price: 117.90 €
Delivery time: 4 Days
L1: 40 mm
L2: 20 mm
Number of holes: 25
Weight: 0.7800 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1912.084008X1000
Main material | Steel | Surface finish body | coated | Slot width(mm) | 8 |
---|---|---|---|---|---|
B=Width(mm) | 16 | D=Thread(mm) | M8 | H=Height(mm) | 9.5 |
L=Length(mm) | 1000 | Product type | for aluminium profile type I | PL Edelstahl | false |
RoHS | true | Item | Slot Key Profile |
This page is Slot key profile type I (K1912), part number K1912.084008X1000.
You can find the detail information about specifications and dimensions on part number K1912.084008X1000.
Part Number |
---|
K1912.086008X1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 (mm) | L2 (mm) | Number of holes | Weight (kg) |
---|---|---|---|---|---|---|---|---|
109.34 € | 1 | 4 Days | 60 | 30 | 17 | 0.8000 |