Levelling feet for aluminium profiles (27840) (27840-300806)

Levelling feet for aluminium profiles (27840) 27840-300806

Product Details:

Manufacturer part number: 27840-300806

Brand: NORELEM

Price: 9.67

Delivery time: 4 Days


Technical Data:

A (for aluminium profile): 30 mm

B: 20.5 mm

C (for slot): 8 mm

D=plate diameter: 30 mm

D1=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27840-300806

Part Number
27840-300806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A (for aluminium profile)
(mm)
B
(mm)
C (for slot)
(mm)
D=plate diameter
(mm)
D1=Thread D2 (for countersunk screw) H=Height
(mm)
H1=Total height
(mm)
SW1
(mm)

9.67 €

1 4 Days 3020.5830M6M435-5044-5922

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel L=thread length(mm) 9
Load rating max. (static load only)(kN) 1.5

This page is Levelling feet for aluminium profiles (27840), part number 27840-300806.
You can find the detail information about specifications and dimensions on part number 27840-300806.

Variation of this product

Part Number
27840-300808
27840-400808
27840-401006
27840-401008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A (for aluminium profile)
(mm)
B
(mm)
C (for slot)
(mm)
D=plate diameter
(mm)
D1=Thread D2 (for countersunk screw) H=Height
(mm)
H1=Total height
(mm)
SW1
(mm)

9.67 €

1 4 Days 3020.5830M8M435-5044-5922

10.39 €

1 4 Days 4028840M8M645-6554-7430

10.39 €

1 4 Days 40281040M6M645-6554-7430

10.39 €

1 4 Days 40281040M8M645-6554-7430

Tech Support