Angles (10242) (10242-081)

Angles (10242) 10242-081

Product Details:

Manufacturer part number: 10242-081

Brand: NORELEM

Price: 3.13

Delivery time: 4 Days


Technical Data:

L: 40 mm

T: 5 mm

Slot width: 8/10 mm

A: 20 mm

D (for screw): M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10242-081

Part Number
10242-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
T
(mm)
Slot width
(mm)
A
(mm)
D (for screw) B
(mm)

3.13 €

1 4 Days 4058/1020M840

Loading...

  1. 1

Basic information

Main material Steel Type I

This page is Angles (10242), part number 10242-081.
You can find the detail information about specifications and dimensions on part number 10242-081.

Variation of this product

Part Number
10242-061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
T
(mm)
Slot width
(mm)
A
(mm)
D (for screw) B
(mm)

4.98 €

1 4 Days 303615M630

Tech Support