Cable clips (10453) (10453-00)

Cable clips (10453) 10453-00

Product Details:

Manufacturer part number: 10453-00

Brand: NORELEM

Price: 4.75

Delivery time: 4 Days


Technical Data:

Slot width: - mm

N: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10453-00

Part Number
10453-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
N
(mm)

4.75 €

1 4 Days --

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black

This page is Cable clips (10453), part number 10453-00.
You can find the detail information about specifications and dimensions on part number 10453-00.

Variation of this product

Part Number
10453-08
10453-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
N
(mm)

4.66 €

1 4 Days 88

4.66 €

1 4 Days 1010

Tech Support