Connecting sets central Type B (10205) (10205-0800)

Connecting sets central Type B (10205) 10205-0800

Product Details:

Manufacturer part number: 10205-0800

Brand: NORELEM

Price: 4.86

Delivery time: 4 Days


Technical Data:

Version: 0°

Slot width: 8 mm

A: 18 mm

D: 7.1 mm

D2: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10205-0800

Part Number
10205-0800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Slot width
(mm)
A
(mm)
D
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
T (for profile 30)
(mm)
T (for profile 40)
(mm)
T (for profile 45)
(mm)
T (for profile 50)
(mm)
T (for profile 60)
(mm)

4.86 €

1 4 Days 8187.1112015.58334.8422----

Loading...

  1. 1

Basic information

Type B

This page is Connecting sets central Type B (10205), part number 10205-0800.
You can find the detail information about specifications and dimensions on part number 10205-0800.

Variation of this product

Part Number
10205-0890
10205-1000
10205-1090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Slot width
(mm)
A
(mm)
D
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
T (for profile 30)
(mm)
T (for profile 40)
(mm)
T (for profile 45)
(mm)
T (for profile 50)
(mm)
T (for profile 60)
(mm)

4.86 €

1 4 Days 90°8187.1112015.58334.8422----

3.49 €

1 4 Days 1022.59.7172819.51045.55.56-31343641

3.49 €

1 4 Days 90°1022.59.7172819.51045.55.56-31343641

Tech Support