Connecting sets automatic Type I (10210) (10210-08)

Connecting sets automatic Type I (10210) 10210-08

Product Details:

Manufacturer part number: 10210-08

Brand: NORELEM

Price: 6.04

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

D=thread: 12 mm

L: 31 mm

SW: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10210-08

Part Number
10210-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

6.04 €

1 4 Days 812315

Loading...

  1. 1

Basic information

Type I

This page is Connecting sets automatic Type I (10210), part number 10210-08.
You can find the detail information about specifications and dimensions on part number 10210-08.

Variation of this product

Part Number
10210-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

6.04 €

1 4 Days 610274

Tech Support