Manufacturer part number: 10230-06
Brand: NORELEM
Price: 11.87 €
Delivery time: 4 Days
Slot width: 6 mm
D=diameter: 10 mm
L: 60 mm
L1: 24 mm
SW: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10230-06
Type | I |
---|
This page is Butt connector sets automatic Type I (10230), part number 10230-06.
You can find the detail information about specifications and dimensions on part number 10230-06.
Part Number |
---|
10230-08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | D=diameter (mm) | L (mm) | L1 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|
13.50 € | 1 | 4 Days | 8 | 12 | 69 | 27 | 5 |