Manufacturer part number: 10505-1506
Brand: NORELEM
Price: 13.12 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: black oxidised
Main colour: -
B: 22.1 mm
B1: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10505-1506
Part Number
|
---|
10505-1506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Main colour | B (mm) | B1 (mm) | B2 (mm) | D=diameter (mm) | H=Height (mm) | L=Length (mm) | L1 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.12 € | 1 | 4 Days | Steel | black oxidised | - | 22.1 | 10 | 10.05 | 15.1 | 6 | 50 | 11.05 | 22 |
Loading...
R1(mm) | 3 |
---|
This page is Cam clamps for eccentric clamp modules (10505), part number 10505-1506.
You can find the detail information about specifications and dimensions on part number 10505-1506.
Configure
Basic Attributes
Main colour
Main material
Surface finish body
B(mm)
B1(mm)
B2(mm)
D=diameter(mm)
H=Height(mm)
L=Length(mm)
L1(mm)
R(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10505-2008 |
10505-23010 |
10505-3010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Main colour | B (mm) | B1 (mm) | B2 (mm) | D=diameter (mm) | H=Height (mm) | L=Length (mm) | L1 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.40 € | 1 | 4 Days | Steel | black oxidised | - | 29.4 | 13.34 | 13.37 | 20.1 | 8 | 66.67 | 14.7 | 29.4 | ||
17.17 € | 1 | 4 Days | POM | - | white | 44.1 | 20 | 20.05 | 30.1 | 10 | 100 | 22.05 | 44 | ||
20.15 € | 1 | 4 Days | Steel | black oxidised | - | 44.1 | 20 | 20.05 | 30.1 | 10 | 100 | 22.05 | 44 |