Manufacturer part number: 10550-11
Brand: NORELEM
Price: 10.63 €
Delivery time: 4 Days
Form: A
Version 1: type B
Slot width: 10 mm
H1: - mm
H2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10550-11
Main material | Polyamide | Main colour | black | B=Width(mm) | 105 |
---|---|---|---|---|---|
B1(mm) | 60 | B2(mm) | 19 | H=Height(mm) | 50 |
L=Length(mm) | 153.5 | L1(mm) | 136 |
This page is Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles (10550), part number 10550-11.
You can find the detail information about specifications and dimensions on part number 10550-11.
Part Number |
---|
10550-01 |
10550-21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Version 1 | Slot width (mm) | H1 (mm) | H2 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
10.63 € | 1 | 4 Days | A | type I | 8 | - | - | - | ||
10.63 € | 1 | 4 Days | B | for mounting profile | - | 9 | 3 | 3 |