Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (10550) (10550-05-10110103)

Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (10550) 10550-05-10110103

Product Details:

Manufacturer part number: 10550-05-10110103

Brand: NORELEM

Price: 10.76

Delivery time: 4 Days


Technical Data:

Form: A

Version 1: type B

Slot width: 10 mm

B=Width: 110 mm

B1: 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10550-05-10110103

Part Number
10550-05-10110103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 1 Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

10.76 €

1 4 Days Atype B101105119--103.1--

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black H=Height(mm) 40

This page is Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (10550), part number 10550-05-10110103.
You can find the detail information about specifications and dimensions on part number 10550-05-10110103.

Variation of this product

Part Number
10550-05-00110103
10550-05-00211103
10550-05-10211103
10550-05-20110205
10550-05-20110291
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 1 Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

10.76 €

1 4 Days Atype I81105119--103.1--

17.66 €

1 4 Days Btype I82115119--103.1--

17.66 €

1 4 Days Btype B102115119--103.1--

16.42 €

1 4 Days Cfor mounting profile-110.64713.682.72001835

17.21 €

1 4 Days Dfor mounting profile-110.64713.65.32.72861835

Tech Support