Manufacturer part number: 10550-05-21110205
Brand: NORELEM
Price: 28.44 €
Delivery time: 4 Days
Form: C
L=Length: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10550-05-21110205
Main material | Polyamide | Main colour | black | B=Width(mm) | 110.6 |
---|---|---|---|---|---|
B1(mm) | 47 | B2(mm) | 13.6 | H=Height(mm) | 40 |
H1(mm) | 5.3 | H2(mm) | 2.7 | L1(mm) | 183 |
L2(mm) | 5 |
This page is Clip-in bins antistatic plastic for mounting profiles (10550), part number 10550-05-21110205.
You can find the detail information about specifications and dimensions on part number 10550-05-21110205.
Part Number |
---|
10550-05-21110291 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | L=Length (mm) |
---|---|---|---|---|---|---|
29.24 € | 1 | 4 Days | D | 286 |