Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29056-040300 |
29056-040400 |
29056-050400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for | D=diameter (mm) | H=Height | L=Length | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | 4 Days | Ø40 x 1-3 | 40 | 5 | 11.5 | - | 0.0064 | ||
0.48 € | 1 | 4 Days | Ø40 x 3-5 | 40 | 5 | 11.5 | - | 0.0060 | ||
0.87 € | 1 | 4 Days | Ø50 x 2.5-4.5 | 50 | 5 | 11.5 | - | 0.0086 |
Loading...
Color | Black | Main material | polythene | Form | A |
---|---|---|---|---|---|
Form definition | round | Item | Plug | Version 2 | for round tubes |
RoHS | yes |
Configure
Basic Attributes
Suitable for
D=diameter(mm)
H=Height
L=Length
PL Edelstahl
Filter by standard shipping days
Optional Attributes