Tube end plugs for square tubes (29056) (29056-420100)

Tube end plugs for square tubes (29056) 29056-420100

Product Details:

Manufacturer part number: 29056-420100

Brand: NORELEM

Price: 0.48

Delivery time: 4 Days


Technical Data:

Suitable for: 20 x 20 x 0.8-3

A: 20

H=Height: 5

L=Length: 11.5

PL Edelstahl: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29056-420100

Part Number
29056-420100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for A H=Height L=Length PL Edelstahl Weight in kg (ERP)
(kg)

0.48 €

1 4 Days 20 x 20 x 0.8-320511.5-0.0026

Loading...

  1. 1

Basic information

Color Black Main material polythene Form B
Form definition square Item Plug Version 2 for square tubing
RoHS yes

This page is Tube end plugs for square tubes (29056), part number 29056-420100.
You can find the detail information about specifications and dimensions on part number 29056-420100.

Variation of this product

Part Number
29056-415150820
29056-416160820
29056-418181530
29056-422220830
29056-425150
29056-428281030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for A H=Height L=Length PL Edelstahl Weight in kg (ERP)
(kg)

0.26 €

1 4 Days 15x15x0.8-215311.5no0.0020

0.28 €

1 4 Days 16x16x0.8-216511.5no0.0025

0.22 €

1 4 Days 18x18x1.5-318511.5no0.0025

0.39 €

1 4 Days 22x22x0.8-322511.5no0.0035

0.48 €

1 4 Days 25 x 25 x 1-325511.5-0.0035

0.39 €

1 4 Days 28x28x1-328511.5no0.0040

Tech Support