Studs (K1910) (K1910.114)

Studs (K1910) K1910.114

Product Details:

Manufacturer part number: K1910.114

Brand: KIPP

Price: 3.11

Delivery time: 4 Days


Technical Data:

L=Length: 60 mm

B1: 20 mm

B2: 30 mm

D=Thread: M14

G=thread / for thread: M14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1910.114

Part Number
K1910.114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
B1
(mm)
B2
(mm)
D=Thread G=thread / for thread Weight
(kg)

3.11 €

1 4 Days 602030M14M140.0588

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidised Item Stud
Kind of fastening Thread Product type grub screw PL Edelstahl false
RoHS true

This page is Studs (K1910), part number K1910.114.
You can find the detail information about specifications and dimensions on part number K1910.114.

Variation of this product

Part Number
K1910.108
K1910.110
K1910.112
K1910.116
K1910.120
K1910.205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
B1
(mm)
B2
(mm)
D=Thread G=thread / for thread Weight
(kg)

2.04 €

1 4 Days 401225M8M80.0122

2.32 €

1 4 Days 501530M10M100.0245

2.86 €

1 4 Days 561830M12M120.0402

3.80 €

1 4 Days 752530M16M160.1018

5.30 €

1 4 Days 1003040M20M200.2110

2.08 €

1 4 Days 30710M5M50.0039

Tech Support