Extension pieces (02035) (02035-10-206040)

Extension pieces (02035) 02035-10-206040

Product Details:

Manufacturer part number: 02035-10-206040

Brand: NORELEM

Price: 5.60

Delivery time: 4 Days


Technical Data:

Wrench Flats B: 10 mm

Length L: 40 mm

D1=Thread: M6

T=thread depth: 9 mm

E: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02035-10-206040

Part Number
02035-10-206040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wrench Flats B
(mm)
Length L
(mm)
D1=Thread T=thread depth
(mm)
E
(mm)

5.60 €

1 4 Days 1040M6911.5

Loading...

  1. 1

Basic information

Material Steel Form B Surface finish body galvanised and passivated

This page is Extension pieces (02035), part number 02035-10-206040.
You can find the detail information about specifications and dimensions on part number 02035-10-206040.

Variation of this product

Part Number
02035-10-205035
02035-10-206030
02035-10-206035
02035-10-206050
02035-10-206060
02035-10-208030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wrench Flats B
(mm)
Length L
(mm)
D1=Thread T=thread depth
(mm)
E
(mm)

5.44 €

1 4 Days 835M589.2

5.29 €

1 4 Days 1030M6911.5

5.44 €

1 4 Days 1035M6911.5

5.84 €

1 4 Days 1050M6911.5

6.14 €

1 4 Days 1060M6911.5

5.66 €

1 4 Days 1330M81215

Tech Support