Basic modules (96990) (96990-12-150036)

Basic modules (96990) 96990-12-150036

Product Details:

Manufacturer part number: 96990-12-150036

Brand: NORELEM

Price: 10.46

Delivery time: 4 Days


Technical Data:

Main colour: White

H=Height: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96990-12-150036

Part Number
96990-12-150036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour H=Height
(mm)

10.46 €

1 4 Days White36

Loading...

  1. 1

Basic information

Main material POM Component material Stainless steel D=diameter(mm) 50

This page is Basic modules (96990), part number 96990-12-150036.
You can find the detail information about specifications and dimensions on part number 96990-12-150036.

Variation of this product

Part Number
96990-12-150145
96990-12-250036
96990-12-250145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour H=Height
(mm)

15.26 €

1 4 Days White145

10.46 €

1 4 Days Black36

15.26 €

1 4 Days Black145

Tech Support