Round bars (96990) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96990-13-10X125

Part Number
96990-13-10X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

3.34 €

1 4 Days 125

Loading...

  1. 1

Basic information

Main material Stainless steel D=diameter(mm) 10

This page is Round bars (96990), part number 96990-13-10X125.
You can find the detail information about specifications and dimensions on part number 96990-13-10X125.

Variation of this product

Part Number
96990-13-10X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

5.09 €

1 4 Days 250

Tech Support