Cylindrical pins with Internal thread DIN EN ISO 8735 (K1909) (K1909.06X24)

Cylindrical pins with Internal thread DIN EN ISO 8735 (K1909) K1909.06X24

Product Details:

Manufacturer part number: K1909.06X24

Brand: KIPP

Price: 1.05

Delivery time: 4 Days


Technical Data:

D=diameter: 6 mm

L=Length: 24 mm

D1=Thread: M4

T: 6 mm

L2 approx.: 2.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1909.06X24

Part Number
K1909.06X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
D1=Thread T
(mm)
L2 approx.
(mm)
L1 approx.
(mm)
Weight
(kg)

1.05 €

1 4 Days 624M462.10.80.0041

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body surface hardened Version 1 internal thread
Item Dowel Pin DIN EN ISO DIN EN ISO 8735 RoHS true

This page is Cylindrical pins with Internal thread DIN EN ISO 8735 (K1909), part number K1909.06X24.
You can find the detail information about specifications and dimensions on part number K1909.06X24.

Variation of this product

Part Number
K1909.05X28
K1909.05X32
K1909.05X36
K1909.06X28
K1909.06X32
K1909.06X36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
D1=Thread T
(mm)
L2 approx.
(mm)
L1 approx.
(mm)
Weight
(kg)

1.71 €

1 4 Days 528M361.70.60.0037

1.84 €

1 4 Days 532M361.70.60.0041

1.94 €

1 4 Days 536M361.70.60.0049

1.06 €

1 4 Days 628M462.10.80.0050

1.15 €

1 4 Days 632M462.10.80.0059

1.21 €

1 4 Days 636M462.10.80.0069

Tech Support